Publish your products
Lighting Fixture He-Williams AT1 1x4-Recessed
Archived

Lighting Fixture He-Williams AT1 1x4-Recessed

The AT Series architectural LED features a back-lit curved lens and distinct center detail in three styles. The specification grade AT Series is available in 1x4, 2x2, and 2x4 sizes and perfect for offices, schools, and healthcare applications. Multiple options, including recessed or surface mount, and emergency driver, make the AT Series a diverse addition to the Williams LED product family.

Specification
  • Backlit curved lens provides uniform illumination for visual comfort.
    Curved floating center detail creates a highly-aesthetic presence.
    Hinged door frame with optical assembly swings down to allow easy access from room side of fixture.

Technical specification
  • Unique ref.LF_AT_1x4_Rec
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Width (mm)121.92
  • Depth (mm)30.48
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit