Publish your products
SDI5 SUSPENDED DIRECT/INDIRECT

SDI5 SUSPENDED DIRECT/INDIRECT

FEATURES

  • Timeless architectural design blends seamlessly into the space
  • Seven distributions for precision illumination
  • Stand-alone and continuous row mounting
  • Spacing ratio up to 2.4 evenly illuminates the environment with fewer luminaires
  • High-performance up to 148 lm/W
  • Self-aligning joining method ensures straight, continuous rows
  • Diffuse lens or white louver shielding options
  • 4' and 8' lengths available
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • Quickly lay out projects and simplify ordering with our Linear Product Builder
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Available with BIOS® state-of-the-art LED white light circadian solutions
  • Made Right Here® in the USA
Specification
  • Housing

    20-gauge die-formed C.R.S. spot welded construction.

    End Caps

    16-gauge C.R.S. with spot welded inner light stop, fastened with hidden machine screw fastener.

    Shieldiing

    Diffuse acrylic or louver downlight options with clear acrylic uplight lens.

    Reflective Surfaces

    92% minimum average reflective white polyester powder coat on interior components.

    Finish

    Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. L70 > 50,000 hours.

    Mounting

    Suspended. 1/16″ diameter adjustable steel leveling aircraft cable with two-point “Y” connector and mounting hardware provided. Fixtures join using (2) 8-32 machine screws and hex nuts.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.sd15-suspendeddirectindirect
  • Product familyIndoor Luminaires
  • Product groupSuspended
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States