Publish your products
SL SLIMLINE ARCHITECTURAL

SL SLIMLINE ARCHITECTURAL

FEATURES

  • Bold style embraces a minimalist approach to modern lighting
  • Wide distribution and diffuse lens provides smooth, ambient illumination in single luminaires, continuous rows and unique patterns
  • Infinite design possibilities with a single power drop
  • Easily mounts to walls, grids, and hard-surface ceilings
  • Ultra-low, ADA-compliant profile
  • Installs inconspicuously in confined cove or under-cabinet spaces
  • Seamless, pin-straight lines with invisible transitions in continuous rows
  • High-performance up to 111 lm/W
  • Design spaces quickly with the Linear Product Builder
  • Fixture and driver kits are boxed together for easy installation
  • Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • Housing

    Extruded aluminum.

    Shielding

    Frosted, matte acrylic.

    Finish

    Clear anodized white injection molded end caps.

    Electrical

    High-quality mid-power LED boards. L70 > 60,000 hours per IES TM-21.

    Mounting

    Surface, wall, or ceiling grid mount.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • ADA Compliant
    • City of Chicago Environmental Air approved when specified with CP option.
    • Complies with the Buy American Act and other federal regulations. Request certification at hew.com/baa.

    Warranty

    5-year limited fixture warranty, see details
Technical specification
  • Unique ref.sl-slimlinearchitectural
  • Product familyIndoor Luminaires
  • Product groupLinear and Continuous
  • TypeObject (single object)
  • Date of publishing2026-02-27
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States