Publish your products
Heymat Entry Mat Tile - Straight Grey (Combination Series)
Heymat Entry Mat Tile - Straight Grey (Combination Series)
    Heymat

    Heymat Entry Mat Tile - Straight Grey (Combination Series)

    Red Dot Winner 2023: Heymat Entry Mat Tiles

    Heymat Entry Mat Tiles offers the perfect blend of design and functionality for public and commercial spaces. Our Zen Collection provides three versatile tile variants that can be combined to create countless patterns. This flexibility allows you to tailor each design to your project and building, providing a unique touch to every space. Explore the different motifs and find the ideal one for your project!

    Zen Tile Variants

    • HC (Horizontal & Circle)
    • VC (Vertical & Circle)
    • S (Straight)

    Design + Functionality
    The 3D-pattern and design of our entrance tiles offer superior scraping and absorption capabilities. Mud is guided into the grooves, moisture evaporates quickly, and dust and dirt are effectively trapped in the pile. This ensures that the Zen Collection keeps your surfaces clean and dry, providing an elegant and practical solution for high-traffic areas.

    Sustainability
    The surface (pile) of the Zen tiles are PET, which is made entirely from recycled plastic bottles. The rubber backing comprises 20% recycled materials. Zen’s hard-wearing quality ensures a long lifetime for both the product itself and other flooring in the building.

    Maintenance
    Maintaining the Zen tiles is simple and efficient. Daily cleaning can be easily done with a vacuum cleaner, while a carpet cleaner can be used if needed periodically for deeper cleaning.
    If certain patches become worn, individual tiles can be replaced without the need to remove the entire flooring. This makes Zen a flexible and cost-effective choice, perfect for dynamic and evolving spaces.

    Specification
    • Size: 17.7˝ X 17.7˝
      Thickness: 0.4˝ (+- 0.04˝)
      Weight: 2,3 lb
      Textile: Needle punched 100% recycled PET
      Backing: SBR rubber (20% recycled material)
      User classification: 33 Heavy commercial (EN1307)
      Castor Chair: Intensive use (EN985)
      Sound absorption: 0,15aw (ISO 11654)
      Impact sound reduction: 21 dB (ISO 10140-1)
      Life Cycle Assessment: EPD Tile specification

    Technical specification
    • Unique ref.heymat-pro-zen-carpet-tile-straight-grey-individual-item-combination-series
    • Product familyFloor
    • Product groupEntrance flooring system
    • TypeObject (single object)
    • Date of publishing2021-10-06
    • Edition number1
    • Height (mm)10
    • Width (mm)450
    Related
    • Material mainPET
    • Material secondaryRubber
    • Designed inNorway
    • Manufactured inUnited States
    • Weight Net (Kg)1.03
    Classification
    • BIMobject CategoryFlooring - Entrance

    Region availability

    Europe North America
    Albania
    United States
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom