Selecting the location and language will prioritise localised information. Continue
TruSystem® 7000 OR Table
Hillrom

TruSystem® 7000 OR Table

TruSystem® 7000 OR Table

OR Table With Unprecedented Flexibility

Overview

TruSystem® 7000 Operating Table meets the key demands of surgical teams in the OR: It is user-friendly, reliable, flexible, and expandable.

TruSystem® 7000 Operating Table is made for various applications and surgical procedures in today's ORs allowing you and your team can concentrate on the patient - not on the surgical equipment.

Advantages at a glance

Collision Monitoring for More Safety
Integrated collision avoidance with the floor and OR table for increased patient safety during surgery. 

Overload Protection
Intelligent sensor technology alerts the user when the table or patient is in a compromising position, reducing the risk of tipping or falling in extreme positions — ideal for bariatric patients weighing up to 1,000 lbs / 450 kg.

Optimum Access
With the slim column design and longitudinal adjustment of up to 18 inches ± 0.4 inches (46 cm ± 1cm), radiolucency of 5 ft. (1.53 m) can be attained with specialty components.

Intuitive Coupling Point System
The self-aligning connect and lock coupling point system includes an oversized latch hook and its mating component. Its exterior placement gives your staff full visibility of the coupler’s locked or unlocked state, in addition to an audible “click” confirming when the component is correctly and safely attached to the table.

Lightweight Construction
Weight of all removable components was reduced by 25% from previous models

Intuitive to Operate
Table articulation feedback upon every adjustment for improved communication in the OR


Hillrom


Specification
  • Versions

    • TruSystem 7000 – Standard
    • TruSystem 7000 (MBW) – with Motorized Base and Wireless Interface

    Maximum Load

    • 1,000 lbs  (450 kg)

    Height Adjustment

    • 23 in – 45 in (± 0.4 in) (59 cm – 114 cm (± 1 cm))

    Lift

    • 22 in ± 0.4 in (55 cm ± 1 cm)

    Trendelenburg / Reverse Trendelenburg

    • ± 45°

    Tilt

    • ± 30°

    Longitudinal Slide

    • 18 in ± 0.4 in (46 cm ± 1 cm)

    Adjustment Range of Leg Section Joints

    • + 90° / - 105°

    Adjustment of Lower Back Section Joints

    • + 90° / - 45°

    Hillrom

Technical specification
  • Unique ref.Trumpf-TruSystem7000
  • Collection setOR Tables
  • CollectionTruSystem7000
  • TypeObject (single object)
  • Date of publishing2018-08-29
  • Edition number1
  • Width (inches)79.3
  • Depth (inches)23.6
Related
  • Weight Net (Lbs)661
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06_39
  • Uniclass 2015 DescriptionHospital beds
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass TitlePatient Beds
  • OmniClass Number23-25 45 11 11

Region availability

North America
United States