Connex® Integrated Wall System
Hillrom

Connex® Integrated Wall System

Connex® Integrated Wall System

Quick Overview

Comprehensive physical assessment and vital signs documentation in one convenient system. The Connex Integrated Wall System provides everything vital for improved patient safety, speeding patient flow and saving valuable time and space.

Features

  • Integrated otoscope and ophthalmoscope, choose from a variety of 3.5 V options
  • NIBP modes featuring SureBP™—15-second NIBP and pulse rate
  • Masimo® or Nellcor® pulse oximetry 
  • Optional noninvasive continuous monitoring of total hemoglobin
  • Wall mounted cord/cuff management system
  • SureTemp® Plus oral and/or Braun ThermoScan® PRO 4000 ear thermometry
  • Large, easy-to-read color touchscreen

Hillrom


Specification
  • Product Shipping Weights and Dimensions
    Height: 114.3 CM
    Width: 53.34 CM
    Depth: 30.48 CM
    Weight: 14.515 KG
    Connects to EMR?Yes 

    Product Warranty: TWO YEAR WARRANTY


    Hillrom


Technical specification
  • Unique ref.WelchAllyn-ConnexIntegratedWallSystem
  • Collection setVital Signs Monitoring
  • CollectionCIWS
  • TypeObject (single object)
  • Date of publishing2018-08-29
  • Edition number1
  • Height (inches)10.56
  • Width (inches)37.8
  • Depth (inches)4.92
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)31.9
Classification
  • BIMobject CategoryMedical - All
  • Uniclass 2015 CodePr_40_70_51
  • Uniclass 2015 DescriptionMedical and laboratory equipment
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass TitleMedical and Laboratory Equipment
  • OmniClass Number23-25 00 00

Region availability

North America
United States