Set your location and language to prioritise localised information. Continue
Liko Standard Traverse Rail Overhead Lift System
Hillrom

Liko Standard Traverse Rail Overhead Lift System

One Motor System — This solution utilizes one Liko® overhead lift motor on a traverse, straight, or curved rail patient lift system requiring up to 800 lbs lift capacity.

Traverse rail system consists of a moveable traversing rail mounted on two fixed rails. This design allows for an increased coverage area to include chairs, couches, sink, etc.

Liko has more than 25 years of experience in the design, manufacture, and installation of overhead lifting systems. Our specialists can provide all the support you need, from consultation on suggested layout options, to finished Computer Aided Drafting drawings. Plus, our unique partnership approach will help ensure clinical safety, workflow and patient satisfaction.

For decades, the range of Liko® products have been utilized and appreciated for their quality, endurance, and ease of use by healthcare facilities worldwide. The LikoGuard® lift is our latest platform of overhead lift motors providing safety you can trust.

Built with experience and innovation to meet the future of overhead lift systems, the LikoGuard lift combines powerful performance and enhanced safety design honoring the Liko safe patient handling legacy.

Safety features include a patented emergency stop & emergency lowering mechanism, new battery technology, new hand controls, high safe working load and newly-designed slingbar: the SlingGuard™ accessory which encourages correct placement of sling loops. These safety features bring confidence to correct and safe patient mobilization.

Features

Innovative Sling Bar

The SlingGuard accessory is designed for secure attachment and application of the sling.

Patented Emergency Lowering

The unique emergency stop & manual emergency lowering mechanism is reachable from the floor and easy to engage and operate.

High SWL (Safe Working Load)

600 lb/272 kg (LikoGuard L lift), 800 lb/363 kg (LikoGuard XL lift).

The LikoGuard lift supports the transfer and movement of patients in various sizes, including bariatric patients, contributing to fewer patient handling injuries among healthcare workers.

Hand Control

2 choices of hand controls:

  • Easy to use hand control with battery, service and overload indicators.
  • Advanced & intuitive hand control with graphical user interface offering tracking of user and service data.

Li-ion Battery Technology

Environmental friendly with high performance.

Lift Strap

Lift interval: 91 in/230 cm. Supports both Quick Release Hook, fixed sling bars and stretchers.

Charging

Choice of on wall charger or In Rail Charging (IRC).

Compatibility

Compatible with existing sling portfolio and most lifting accessories through the use of adapter kits.


Hillrom

Specification
  • Technical Specifications

    Likorall® Overhead Lifts
    Maximum Load:

    Likorall 242 440 lbs (200 kg)
    Likorall 243 507 lbs (230 kg)
    Likorall 250 550 lbs (250 kg)
    Batteries 2 x 12 V 2.4–2.6 Ah Valve-regulated lead-acid gel-type batteries
    Battery Charger SMP: CC-10-43-24; 100-240 V AC, 40-60 Hz, max 600 mA Wall Charger or In-Rail Charger (IRC): CH01 FW7218M/24; 100-240 V AC, 50-60 Hz, max 500 mA
    Lifting Speed 2 inch/s (50 mm/s)
    Lifting Interval 80.7" (2050 mm) (242 vertically adjustable)
    Electrical Data 24 V, 12 A
    Lift Motor Weight:
    Likorall 242 28.6 lbs (13.0 kg)
    Likorall 242 R2R 29 lbs (13.2 kg)
    Likorall 243 27.7 lbs (12.6 kg)
    Likorall 250 27.7 lbs (12.6 kg)

    Emergency Lowering Device:
    Mechanical: Likorall 242
    Electrical: Likorall 242 R2R, Likorall 243, Likorall 250
    Intermittent Operation Int. Op 10/90, active operation max 0.5 min.
    Sound Level 49 dB
    Protection Class IP 43
    Protection Class Hand Control IP 43
    Operating Forces of Controls 5N
    Intended for indoor use.
    Type B, in accordance with the electrical shock protection class.
    Likorall is equipped with a patented safety drum Single Fault Safety (SFS). This patented safety design provides protection against uncontrolled lowering. The lift strap has a tenfold safety margin.

    Technical Specifications

    LikoGuard® L Overhead Lift
    Product Number 3301030
    Safe Working Load (Max) 600 lbs (272 kg)
    Batteries Lithium-ion 25.5V/4.2Ah
    Power Source Built-in Battery Pack
    Battery Charger Wall Charger or In-Rail Charger (IRC)
    Lifting Speed 1.6-2.4 in/sec (4-6 cm/sec)
    Lifting Interval (+220lbs) Min. ~7.5' (~230 cm)
    Lift Motor Weight ~31 lbs (~14 kg)
    Emergency Lowering Manual & Electrical
    Emergency Raising Electrical
    Lift Motor Safety Class IP X4
    Hand Control Safety Class IP X7

    Technical Specifications

    LikoGuard® XL Overhead Lift
    Product Number 3301040
    Safe Working Load (Max) 800 lbs (363 kg)
    Batteries Lithium-ion 25.5V/4.2Ah
    Power Source Built-in Battery Pack
    Battery Charger Wall Charger or In-Rail Charger (IRC)
    Lifting Speed 1.6-2.4 in/sec (4-6 cm/sec)
    Lifting Interval (+220lbs) Min. ~7.5' (~230 cm)
    Lift Motor Weight ~31 lbs (~14 kg)
    Emergency Lowering Manual & Electrical
    Emergency Raising Electrical
    Lift Motor Safety Class IP X4
    Hand Control Safety Class IP X7

    Hillrom

Technical specification
  • Unique ref.Liko-Overhead-Lift-Traverse-Rail
  • Collection setOverhead Patient Lift System
  • CollectionNon-Bariatric
  • TypeObject (single object)
  • Date of publishing2019-11-20
  • Edition number2
Classification
  • BIMobject CategoryMedical - All
  • CSI MasterFormat 2014 Code11 25 00
  • CSI MasterFormat 2014 TitleHospitality Equipment
  • OmniClass TitlePatient lifts
  • OmniClass Number23-25 49 13

Region availability

North America
United States