Procedural StretcherProcedural StretcherProcedural Stretcher
View previous images
View next images
Hillrom

Procedural Stretcher

Ease of use and versatility

HillRom’s Procedural Stretcher is ideal for the dynamic environment of the Emergency Room, PACU, Operating Room and Ambulatory Surgery facilities, where its reliability, versatility and durable exterior are essential.
We understand that today’s caregiver works in a chaotic environment dominated by endless challenges and demands, and HillRom offers a Procedural stretcher with all of the options you will need to effectively care for your patients.

Features
Hillrom’s Procedural Stretcher has been designed for versatility and ease of use needed for the caregivers ever changing environment and patient population. Key features of Hillrom’s procedural stretcher are:

BackSaver Fowler® Feature™
This BackSavor Fowler feature assists you in raising and lowering the head of the stretcher.
*Includes Manual knee gatch

Active hand brake
Stopping power is at your fingertips with the hand brake option.

Four-sided brake and steer pedals
Never leave your patients side with the easy to access Four Sided Brake and steer available as an option on all Hillrom® Stretchers and Standard on the Procedural Stretcher with IntelliDrive® Powered Transport.

Push Handles with Integrated IV Pole Cradle
IV Pole Cradle allows you to transport additional lines while keeping you focused on the safety of your patient.

Integrated utility tray
Now there is somewhere to store your patient's belongings and medical supplies, with this large and easy-to-access utility tray.

Integrated O2 tank holder
Keep your patients oxygen tank out of the way with this integrated O2 tank holder. Never worry about where to store your oxygen tanks again.

  • 700 lb weight capacity
  • Low height (20.7")
  • Auto Contour™ feature helps prevent patient migration
  • Integrated dual display scale (lbs/kgs simultaneously)*
  • Integrated IV pole transport holder
  • Next generation Steering Plus™ system
  • Redundant-locking, four-wheel brakes
  • Power washable
  • 26" width or 30” width
  • Brake/Steer pedals – head and foot
  • Brake/Steer pedals – all four sides*
  • Foot end hi/lo hydraulic pedals
  • Removable IV pole - 2 stage
  • Permanent IV pole - 3 stage*
  • Zero Transfer Gap Tucking Siderails
  • Radiolucent deck*

* Optional feature

Therapeutic Support Systems: Foam, Tempur-Pedic®, AccuMax Quantum®

  • 3” or 4" high density foam mattress with fire barrier*
  • 5" Comfortline® multi-density foam with fire barrier*
  • 3" or 4" Tempur-Pedic® Medical Mattress*
  • 5" AccuMax Quantum™ Stretcher Pad (Elastimax® or Hypolex®)*

*optional

Warranty
Industry leading warranty provides 3 year parts and a lifetime weld warranty
* Optional feature


Hillrom

Specification
  • Maximum weight limit 700 lbs (317.5 kg)
    Low position
    (floor to top of sleep deck)* 20.7" (52.6 cm)
    High position
    (floor to top of sleep deck) 34.25" (87 cm)
    Overall length 83" (210.8 cm)
    Overall width (siderails up) 31" (78.7 cm)
    or 35.5" (90.2 cm)
    Overall width (siderails stored) 26.5" (67.3 cm)
    or 30.25" (76.8 cm)
    Siderail length 47" (119.4 cm)
    Siderail height above sleep deck 14" (35.6 cm)
    Comfortline® mattress size 26" (66 cm) x 75" (190.5 cm)
    or 30" (76.2 cm) x 75" (190.5 cm)
    AccuMax® VPC mattress size 26" (66 cm) x 76" (193 cm)
    or 30" (66 cm) x 76" (193 cm)
    Maximum head elevation 90° | 70° with BackSaver
    Fowler™ or Auto Contour™
    Maximum Trend/Reverse Trend 18°
    Floor to base clearance 3.5" (8.9 cm)
    Below IntelliDrive® Power Drive module 1.5" (3.8 cm)
    Caster size 8" (20.3 cm)
    Electrical 120V AC, 60 Hz
    Battery — IntelliDrive® Model Only
    Battery life 12 hours with normal use
    Recharge time 8 hours maximum
    Accessory Options — Please confirm accessory availability for model of stretcher ordered
    Accessory IV pole Liquid oxygen tank holder
    Ankle stirrups Oxygen tank holder
    Armboard Paper roll dispenser
    Chart holder Patient tray
    Convertible footboard Restraint straps
    Detachable footboard Siderail covers
    Foot extender Stretcher pillow
    Infusion support system Transport straps
    IV transporter Utility tray
    Lateral X-ray cassette holder

    *Dependent on configuration


    Hillrom

Technical specification
  • Unique ref.procedural-stretcher
  • Collection setPatient Beds
  • CollectionProcedural Stretcher
  • TypeObject (single object)
  • Date of publishing2018-04-02
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_50_06_39
  • Uniclass 2015 DescriptionHospital beds
  • CSI MasterFormat 2014 Code12 54 00
  • CSI MasterFormat 2014 TitleHospitality Furniture
  • OmniClass TitlePatient Beds
  • OmniClass Number23-25 45 11 11

Region availability

North America
United States