Set your location and language to prioritise localised information. Continue
Connex® Vital Signs Monitor
Hillrom

Connex® Vital Signs Monitor

Connex® Vital Signs Monitor

Quick Overview

The Connex Vital Signs Monitor is an advanced, touch screen monitor featuring bright, vivid colors with minimal knobs or buttons for ease of cleaning, improved workflow and training. Ideal and adaptable for all health care environments and clinical workflows, it measures pulse oximetry, blood pressure and temperature. For office based settings, we also offer a unique blood pressure averaging program to help reduce misdiagnosis of hypertension caused by White Coat Hypertension. For hospitals, this monitor offers profiles that support multiple clinical workflows including spot check vitals and continuous monitoring for higher acuity patients. In addition, the device has the capability to provide clinicians with early warnings/alarms to help them proactively intervene to reduce patient falls, pressure ulcers, and respiratory distress, and to improve EMR documentation. In hospitals this device also has the capability to communicate via wireless to an EMR.

Features

  • SureBP® supports all ages and provides 15-second readings as the cuff inflates
  • Single sign-on options available for quick, secure clinician login
  • SureTemp® Plus and/or Braun ThermoScan® PRO 6000 Ear Thermometry (optional)
  • Masimo® or Nellcor® Pulse Oximetry (SpO2) Algorithms (optional)
  • Optional Covidien® Capnography (CO2)
  • Optional Masimo® Acoustic Respiratory Monitoring (RRa)
  • Blood pressure averaging and customized interval readings
  • Health o meter®, Seca and Detecto Weight Scale connectivity
  • Wireless connectivity to leading electronic medical records
  • Masimo ®SpHb noninvasive continuous monitoring of total hemoglobin (optional)
  • Optional EarlySense® contact-free respiratory monitoring and motion sensing
  • Ships standard with one Adult and one Large Adult Cuff


Hillrom

Specification
  • Product Shipping Weights and Dimensions
    Height: 37.2 CM
    Width: 32.6 CM
    Depth: 35.6 CM
    Weight: 6.95 KG
    Connects to EMR? Yes 
    Product Warranty: TWO YEAR WARRANTY 


    Hillrom

Technical specification
  • Unique ref.WelchAllyn-ConnexVitalSignsMonitor
  • Collection setVital Signs Monitoring
  • CollectionCVSM
  • TypeObject (single object)
  • Date of publishing2018-08-29
  • Edition number1
  • Height (inches)10
  • Width (inches)11
  • Depth (inches)6
Related
  • Weight Net (Lbs)9.5
Classification
  • BIMobject CategoryMedical - All
  • Uniclass 2015 CodePr_40_70_51
  • Uniclass 2015 DescriptionMedical and laboratory equipment
  • CSI MasterFormat 2014 Code11 70 00
  • CSI MasterFormat 2014 TitleHealthcare Equipment
  • OmniClass TitleMedical and Laboratory Equipment
  • OmniClass Number23-25 00 00

Region availability

North America
United States