This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Fixsvep MFP-L NW15 M20

Unique ref.: 00313223
Brand: Hilti
Product family: Channel systems
Product group: MQ/Brackets/clamps
Width (mm): 40
Height (mm): 82
Depth (mm): 6
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Ytbehandling Elförzinkad
Spännskruv M10 x 35 mm
Gänga M20
Bredd - B 82 mm
Klämområde - D: Diameter 21 - 22 mm
Materialsammansättning UST37-2
S235JR
Material width and thickness (b x s) 40 x 6.0 mm
Avstånd centrum rör till topp - h 34 mm
Axial load at 150 mm 1000 N
Produktinformation Registrerad i BASTA, Byggvarubedömningen och SundaHus


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Member
UNSPSC name: Structural components and basic shapes
UNSPSC code: 3010

BIMobject®