This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

M8 Hexagon Nuts

Unique ref.: 216465
Brand: Hilti
Product family: Installation System
Product group: Accessories/Nuts/Hexagon nuts
Date of publishing: 2013-11-21
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Wrench size 13 mm
Surface Finish Galvanized
Connection thread M8
Material composition Steel grade 8
Thread diameter M8
Package Contents 1 Box of 100 Nuts


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Duct Fitting
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject®