This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Girder MI-90 6M

Unique ref.: 304799
Brand: Hilti
Product family: Girders
Product group: MI Systems
Width (mm): 90
Height (mm): 90
Depth (mm): 6000
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Provides an adjustable, flexible solution. Available in two lengths: 3 m and 6 m. Can be combined with the Hilti MQ light-duty system for smaller pipes (DN 150), covers all load classes. Fast and efficient installation. No welding, no downtime


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 9.43

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018

BIMobject®