This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Connector MIC-120-U

Unique ref.: 304804
Brand: Hilti
Product family: Connectors
Product group: MIC System
Width (mm): 75
Height (mm): 220
Depth (mm): 100
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Strong and rigid connection. Adjustable by up to 50 mm on first installation. Can be finely adjusted by up to 5 mm. Vibration-resistant screw fastenings thanks to self-locking nuts. Keyed hold for optimum transmission of forces and moments


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 2.79

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L21723
Uniclass 1.4 Description: Connectors

BIMobject®