This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Connector MIC-C90-AA concrete

Unique ref.: 304825
Brand: Hilti
Product family: Connectors
Product group: MIC System
Width (mm): 200
Height (mm): 100
Depth (mm): 140
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Flexible. Concrete connector base plates can be fastened using a variety of Hilti anchors. Choice of metal and chemical anchors according to loading and base material. Efficient. No welding, no downtime.


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 3.51

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L21723
Uniclass 1.4 Description: Connectors

BIMobject®