This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Install. channel MQ-41 3M

Unique ref.: 369591
Brand: Hilti
Product family: Channel systems
Product group: MQ System/Channel/MQ Installation channel
Depth (mm): 3000
Date of publishing: 2013-11-21
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
- C-profile with serrated edges

- Aesthetic appearance

- Pre-marked dimensions make installation, assembly and cutting easy

- Modular channel system

- Great flexibility due to slots

- Suitable sound insulation elements for all MQ Installation channels

- Clean-cut appearance by the use of the red Hilti end caps

- Versatility, flexibility and secure fixing that is adjustable laterally and vertically


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Duct Fitting
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject®