This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Installation channel MQ-41/3 6M

Unique ref.: 369597
Brand: Hilti
Product family: Channel systems
Product group: MQ System/Channel/MQ Installation channel
Width (mm): 41
Height (mm): 41
Depth (mm): 6000
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Attractive design. Aesthetic appearance. Pre-marked dimensions make installation, assembly and cutting easy. Modular channel system. Great flexibility due to slots.


Material main: Metal
Material secondary:
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 2.91

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L67114
Uniclass 1.4 Description: Channels
Uniclass 2.0 Code: PR-70-11-19
Uniclass 2.0 Description: Channel Cable Supports
NBS Reference Code: 70-11-19
NBS Reference Description: Channel Cable Supports

BIMobject®