This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MQK-41 / 300 Bracket

Unique ref.: 369609
Brand: Hilti
Product family: Brackets
Product group: Brackets/Clamps /MQK-41 Bracket
Depth (mm): 300
Date of publishing: 2013-11-21
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
- Serrated C-section

- Installation assisted by dimension marking

- Great flexibility due to slots

- Double-channel brackets welded all around

- Slotted single channel, Double channel unslotted

- Great flexibility and easy alignment

- Different lengths

- High flexibility

- Square base plate - better connection to the base material and increase of rigidity values


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Duct Fitting
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject®