This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Bracket MQK-21 D/600

Unique ref.: 369619
Brand: Hilti
Product family: Brackets
Product group: MQK System
Width (mm): 50
Height (mm): 125
Depth (mm): 600
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Serrated C-section edge. Easy assembly and higher shear loads. Dimension marking. Pre-marked dimensions make installation, assembly and measurement easy. Double channel, unslotted.


Material main: Metal
Material secondary: Electrogalvanized
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 2.32

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Steel channels
UNSPSC code: 30101804
Uniclass 2.0 Code: PR-85-09
Uniclass 2.0 Description: Brackets
NBS Reference Code: 85-09
NBS Reference Description: Brackets

BIMobject®