This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Pipe ring saddle MQA-M12-B

Unique ref.: 369631
Brand: Hilti
Product family: Channel systems
Product group: MQ System/Pipe Ring Saddles/MQA Pipe ring saddle
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Single-part design. Easy to handle, time-saving. One and the same saddle nut for all MQ channels. Single-part and high flexibility. Moveable


Material main: Metal
Material secondary: Plastic
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 0.083

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L72165
Uniclass 1.4 Description: Connectors

BIMobject®