This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Channel tie MQV-12

Unique ref.: 369643
Brand: Hilti
Product family: Channel systems
Product group: MQV System
Width (mm): 205
Height (mm): 45
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Allows simple extension of channel length. Joints between MQ-41 D and MQ-52/72 channels using 2 connectors have the full section modules. Universal: fewer parts required for all applications. Easy to use. High 3-dimensional rigidity.


Material main: Metal
Material secondary: Electrogalvanized
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 0.555

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018

BIMobject®