This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Rail support MQP-82

Unique ref.: 369652
Brand: Hilti
Product family: Supports
Product group: MQP System
Width (mm): 100
Height (mm): 200
Depth (mm): 106
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
High application flexibility. Reliable and easy to use.


Material main: Metal
Material secondary:
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 1.88

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L557
Uniclass 1.4 Description: Supports
Uniclass 2.0 Code: PR-85-86
Uniclass 2.0 Description: Supports
NBS Reference Code: 85-86
NBS Reference Description: Supports

BIMobject®