This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

4-hole angle MQW-4

Unique ref.: 369658
Brand: Hilti
Product family: Brackets
Product group: MQW System
Width (mm): 41
Height (mm): 96
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Part of a productive installation system which helps to complete jobs more quickly.
Easy to handle. Quick installation. Three dimensional, thus higher strength. Few parts for all applications.


Material main: Steel
Material secondary:
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 0.22

BIMobject Category: HVAC - Installation Systems
IFC classification: Building Element
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L41821
Uniclass 1.4 Description: Fasteners, stays, hooks
Uniclass 2.0 Code: PR-29
Uniclass 2.0 Description: Fastener Products
NBS Reference Code: 29
NBS Reference Description: Fastener Products

BIMobject®