This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MQW-8 90° Angles

Unique ref.: 369659
Brand: Hilti
Product family: Channel systems
Product group: MQ System/Angles/ MQW 90°angles
Date of publishing: 2013-11-21
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
-Certificates LGA approval S-A 080168
-Thickness 4 mm
-Angle 90 °
-Material thickness 4
-Number of holes 8
-Surface Finish Galvanized
-Material composition S235JR as per DIN EN 10025
-Package Contents 10 Angles


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Duct Fitting
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject®