This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Angle bracket MQW-S/2

Unique ref.: 369665
Brand: Hilti
Product family: Brackets
Product group: MQW System
Height (mm): 198
Depth (mm): 198
Date of publishing: 2014-08-12
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Quick installation. Three dimensional, thus higher strength. Universal: few parts for all applications. Easy to use


Material main: Metal
Material secondary: Electrogalvanized
Designed in: Liechtenstein
Manufactured in: Liechtenstein
Weight Net (Kg): 1.2

BIMobject Category: HVAC - Installation Systems
IFC classification: Cable Carrier Segment
UNSPSC name: Steel angles
UNSPSC code: 30101504
Uniclass 2.0 Code: PR-50-96-08
Uniclass 2.0 Description: Bracketed Angle Supports
NBS Reference Code: 50-96-08
NBS Reference Description: Bracketed Angle Supports

BIMobject®