This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Anchor channel HAC-40

Unique ref.: 431906
Brand: Hilti
Product family: Cast-in Anchor
Product group: Anchor channel
Date of publishing: 2014-10-31
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
Cast-in Anchor channel. Serrated channel is compatible with Hilti MQ41 installation components. Faster installation of building services than with traditional anchor fastening methods. Dustless and noiseless fastening method. Flexibility of use throughout the whole building life cycle.


Material main: Steel, Sherardized
Material secondary: Hot-dip Galvanized
Designed in: Liechtenstein
Manufactured in: Germany

BIMobject Category: Construction - Anchors & Fixings
IFC classification: Building Element Proxy
UNSPSC name: Channels
UNSPSC code: 301018
Uniclass 1.4 Code: L67128
Uniclass 1.4 Description: Anchors
Uniclass 2.0 Code: PR-29-04
Uniclass 2.0 Description: Anchors
NBS Reference Code: 29-04
NBS Reference Description: Anchors
This product is available in:
Europe
  • Finland
  • Norway
  • Sweden
  • United Kingdom

BIMobject®