This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Firestop Sealant FS-ONE MAX HVAC

Unique ref.: FSOneMax
Brand: Hilti
Product family: Firestop & Fire Protection System
Product group: Sealants
Date of publishing: 2015-04-14
Edition number: 1
Type: Object (single object)
Download (2)
High performance intumescent firestop sealant

Water-based intumescent (expands when exposed to fire) firestop sealant that helps protect combustible and non-combustible penetrations for up to 4 hours fire rating


Material main: Sealant
Material secondary:
Designed in: Liechtenstein
Manufactured in: Germany

BIMobject Category: Fire Products - Fire Stops
IFC classification: Building Element Proxy
UNSPSC name: Fire resistant coatings or putties or sealants
UNSPSC code: 46191503
Uniclass 1.4 Code: JP12
Uniclass 1.4 Description: Fire stopping systems
Uniclass 2.0 Code: SS-25-60-30
Uniclass 2.0 Description: Fire Stopping Systems
NBS Reference Code: 25-60-30
NBS Reference Description: Fire Stopping Systems
This product is available in:
North America
  • Canada
  • United States

BIMobject®