This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MQ41 MQ41 HVAC

Unique ref.: MQ41_MQ41
Brand: Hilti
Product family: Channel systems
Product group: Ceiling applications/Trapeze - Frames
Date of publishing: 2015-03-09
Edition number: 1
Type: Assembly (multiple objects)
This product is no longer available for download. Please contact manufacturer for more details.
This is an assembly with:
  • Install. channel MQ-41 3M
  • Install. channel MQ-41 3M
  • Rail support MQP-21-72
  • 4-hole angle MQW-4
  • Channel connector MQN
  • Safety stud anchor HST M12X115/20
  • Channel end cap MQZ-E41
  • Threaded rod AM10x1000 4.8 zinced
  • Comfort pipe ring MPN-RC 3" B
  • Pipe ring saddle MQA-M10
  • Hexagon nut M10 zinced
  • Threaded rod AM10x1000 4.8 zinced


Material main: Metal
Material secondary: Electrogalvanized
Designed in: Liechtenstein
Manufactured in: Germany

BIMobject Category: HVAC - Installation Systems
IFC classification: Pipe Fitting
UNSPSC name: Channels
UNSPSC code: 301018

BIMobject®