This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MQ41 HKD M10 HVAC

Unique ref.: MQ_41_HKD_M10
Brand: Hilti
Product family: Channel systems
Product group: Ceiling applications/Trapeze - rods
Date of publishing: 2015-03-09
Edition number: 1
Type: Assembly (multiple objects)
This product is no longer available for download. Please contact manufacturer for more details.
This is an assembly with:
  • Install. channel MQ-41 3M
  • Flush anchor HKD M10x40
  • Bored plate MQZ-L11
  • Threaded rod AM10x2000 4.8 zinced
  • Channel end cap MQZ-E41
  • Hexagon nut M10 zinced
  • Flat washer A 10,5/28 zinced
  • Comfort pipe ring MPN-RC 3" B
  • Pipe ring saddle MQA-M10
  • Threaded rod AM10x1000 4.8 zinced


Material main: Metal
Material secondary: Electrogalvanized
Designed in: Liechtenstein
Manufactured in: Germany

BIMobject Category: HVAC - Installation Systems
IFC classification: Pipe Fitting
UNSPSC name: Channels
UNSPSC code: 301018

BIMobject®