This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

MV-PI 100 M8 Pipe Ring

Unique ref.: MV-PI
Brand: Hilti
Product family:
Product group:
Date of publishing: 2013-03-22
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
- Click closure: ducts in diameters up to 450 mm can be inserted and fastened quickly and conveniently by way of the vertical quick-lock closure

- Captive acoustic insulation insert; EPDM insert with wide edge-gripping profile (up to 450 mm dia.); adhesive bonded on 500 mm dia. and larger – prevents slippage of rubber insert during installation

- Clamping ranges suitable for all standard sized folded spiral-seam ducts

- Ventilation pipe rings with welded-on M8/M10 combo nut for pipes from 80 mm to 630 mm


Material main: Metal
Material secondary: Metal
Designed in: Liechtenstein
Manufactured in: Liechtenstein

BIMobject Category: HVAC - Installation Systems
IFC classification: Duct Fitting
UNSPSC name: Power Generation and Distribution Machinery and Accessories
UNSPSC code: 26

BIMobject®