Heavy-duty pipe ring  MP-MI M16.  HVACHeavy-duty pipe ring  MP-MI M16.  HVACHeavy-duty pipe ring  MP-MI M16.  HVAC
View previous images
View next images
Hilti

Heavy-duty pipe ring MP-MI M16. HVAC

Heavy-duty pipe ring Features: 1) M8 clamping screws, secured against loss, with combination cross-recess head 2) Welded-on, heavy-duty nuts for clamping screw sizes 68 / 72 and above 3) Pre-assembled, non-slip rubber profile 4) Clamping band with swaged bead for increased rigidity 5) Closure screws secured to prevent loss, with combination cross-recess Applications: 1) Heavy-duty installation, for pipes up to 273 mm in diameter 2) Installation of industrial pipework 3) Air conditioning / refrigeration / plumbing 4) Process and control lines
Specification
  • Thread - M: M16 Noise reduction: 19 dB (A) Temperature resistance: -40-110 °C
Technical specification
  • Unique ref.pipering_MPMIM16
  • Collection setInstallation Pipe fixture
  • CollectionPipe rings
  • TypeObject (single object)
  • Date of publishing2018-09-01
  • Edition number2
Related
  • Material mainSteel
  • Material secondaryRubber
Classification
  • BIMobject CategoryHVAC - Installation Systems

Region availability

Europe Asia
Russia
Kazakhstan
Ukraine
Belarus