Publish your products
Pipe ring MP-PI HVAC
Pipe ring MP-PI HVAC
    Hilti

    Pipe ring MP-PI HVAC

    Pipe ring Features 1) Securely fixed rubber inlay – no dropping out 2) High-quality product with third-party approvals 3) Installation with two threaded rods possible for sizes 8 inch and above to achieve higher loads 4) Double connection boss 5) Short connection boss for closer installation to walls or ceilings Applications 1) Fresh water distribution pipes 2) Waste water distribution pipes 3) Heating and gas distribution pipes 4) Fastening pipes in residential and industrial construction 5) Pipe rings for use in dry interiors only
    Specification
    • Thread: M8, M10 Noise reduction: 16 dB (A) Temperature resistance: -40-110 °C
    Technical specification
    • Unique ref.pipering_MPPI
    • Product familyInstallation Pipe fixture
    • Product groupPipe rings
    • TypeObject (single object)
    • Date of publishing2018-09-01
    • Edition number2
    Related
    • Material mainSteel
    • Material secondaryRubber
    Classification
    • BIMobject CategoryHVAC - Installation Systems

    Region availability

    Europe Asia
    Belarus
    Kazakhstan
    Russia
    Ukraine
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit