HIMACS Shower tray CST 90 120SHIMACS Shower tray CST 90 120SHIMACS Shower tray CST 90 120S
View previous images
View next images
HIMACS

HIMACS Shower tray CST 90 120S

HIMACS is the perfect material for bathrooms, with its warm, silky smooth feel. And the properties that make it so, also create a product which is incredibly easy to clean, and totally hygienic. The new shower trays from HIMACS offer all of these advantages and more: three simple models extend the opportunities to bring the design and functional features of the bathroom to the forefront to design perfect wellness areas in homes, hotels and public spaces. Available in Alpine White S028. HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. Visit himacs.eu for more information.
Technical specification
  • Unique ref.CST-90-120S
  • Collection setShower Trays
  • CollectionSolid surface
  • TypeObject (single object)
  • Date of publishing2019-09-02
  • Edition number1
  • Height (mm)68
  • Width (mm)900
  • Depth (mm)1200
Related
  • Material mainSolid surface
  • Material secondaryNatural Acrylic Stone
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 1.4 CodeL72143
  • Uniclass 1.4 DescriptionShower trays
  • Uniclass 2.0 CodePR-35-06-84
  • Uniclass 2.0 DescriptionShower Trays
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • NBS Reference Code35-06-84
  • NBS Reference DescriptionShower Trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Europe
Austria
Belgium
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Greece
Hungary
Ireland
Italy
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Monaco
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Spain
Sweden
Switzerland
Ukraine
United Kingdom