HIMACS Sheets – Eden Plus collectionHIMACS Sheets – Eden Plus collectionHIMACS Sheets – Eden Plus collectionHIMACS Sheets – Eden Plus collectionHIMACS Sheets – Eden Plus collectionHIMACS Sheets – Eden Plus collection
View previous images
View next images
HIMACS

HIMACS Sheets – Eden Plus collection

The Eden Plus Collection: A one-of-a-kind palette with warm natural shades and various grain sizes. What makes the collection unique: it contains a minimum of 6% or 10% of SCS certified pre-consumer recycled content. Colours: Pause (R009), Ripe Cotton (G518R), Simplicity (R943), Lemongrass (G503R), Honeysuckle (G504R) & Portland (GT945). Thickness : 12mm. The Eden Plus collection is available upon request.Minimum quantity orders apply HIMACS is a solid surface material that can be moulded into any shape. It is widely used for architectural and interior applications, such as sculptural and high performance wall-cladding or kitchen, bathroom and furniture surfaces, in commercial, residential and public space projects. It is composed of acrylic, natural minerals and pigments that come together to provide a smooth, non-porous and visually seamless surface which meets the highest standards for quality, aesthetics, fabrication, functionality and hygiene – offering manifold advantages over conventional materials. LX Hausys’ HIMACS uses a simple heating process to give three-dimensional thermoplastic forming capabilities, allows visually seamless designs, offers a virtually limitless range of colours and – for some shades - exhibits a special translucency when exposed to light. Although HIMACS is almost as robust as stone, it can be worked in a similar way as wood: it can be sawn, routed, drilled or sanded.
Technical specification
  • Unique ref.HI-ED-02
  • Collection setPanels
  • CollectionSolid surface
  • Date of publishing2020-09-30
  • Edition number1
Related
  • Material mainSolid surface
  • Material secondaryNatural Acrylic Stone
  • Designed inSouth Korea
  • Manufactured inSouth Korea
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials