Publish your products
HIMACS Basin RCB 4033
HIMACS Basin RCB 4033
    HIMACS

    HIMACS Basin RCB 4033

    Rectangular or oval, deep or shallow basins, small bathrooms or comprehensive solutions, now officially SCS-certified for containing a minimum of 8% pre-consumer recycled content. The HIMACS range offers creative architects and bathroom planner’s numerous options, such as top mounted bowls with or without overflow, as well as PRM series for persons with reduced mobility with shallow basins.
    Specification
    • HIMACS RCB 4033 Basin with 8% Recycled Content
    Technical specification
    • Unique ref.CB4033
    • Product familySinks, Baby Baths & Bowls
    • Product groupBowls
    • TypeObject (single object)
    • Date of publishing2022-05-23
    • Edition number1
    • Height (mm)380
    • Width (mm)450
    • Depth (mm)144
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit