Publish your products
HIMACS Babybath RCS6808
HIMACS Babybath RCS6808
    HIMACS

    HIMACS Babybath RCS6808

    The neo-natal ward of a hospital is the one place where maximum hygiene, ergonomics and warmth are essential. 

    The ergonomic shape of the bowl is specifically designed for babies.

    Specification
    • HIMACS RCS6808 Babybath with 8% Recycled Content

    Technical specification
    • Unique ref.CB680
    • Product familySinks, Baby Baths & Bowls
    • Product groupBaby Baths
    • TypeObject (single object)
    • Date of publishing2016-02-11
    • Edition number6
    • Height (mm)172
    • Width (mm)751
    • Depth (mm)471
    Related
    • Material mainSolid surface
    • Material secondaryNatural Acrylic Stone
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)10.8
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Finland
    France
    Germany
    Greece
    Hungary
    Ireland
    Italy
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Monaco
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Serbia
    Slovakia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit