Publish your products
HIMOINSA | HYW Diesel Generators  | 16,3 KVA - 51 KVA | Industrial Range | Soundproofed | YANMAR - Engine

HIMOINSA | HYW Diesel Generators | 16,3 KVA - 51 KVA | Industrial Range | Soundproofed | YANMAR - Engine

Generator sets for fixed installations that stand out for their reliability and fast response. Generators capable of establishing communication with the grid / and or with other generators, being able to work in parallel, if the application requires it.HI-Industrial range generators are designed to guarantee the highest performance in any application. They can be used to supply power continuously, for peak shaving or as emergency power in the industrial, commercial and residential sectors.BEST-IN-CLASS canopies manufactured with top quality sheet metal and the latest technology in priming, anti-corrosion and anti-rust systems.
Specification
  • Genset Models 16,3KVA - 51KVA : HYW-13 M5,HYW-13 T5,HYW-14 M6,HYW-14 T6,HYW-17 T5,HYW-20 M5,HYW-20 M6,HYW-20 T6,HYW-20 T5,HYW-25 M5,HYW-25 M6,HYW-35 M6,HYW-35 T5,HYW-35 T6,HYW-30 M5,HYW-40 M5,HYW-45 M6,HYW-45 T5,HYW-45 T6,HYW-8 T5 S5,HYW-9 M5 S5,HYW-9 T6,HYW-9 M6,HYW-17 T5 S5,HYW-20 M5 S5, HYW-17 T5,HYW-20 M5,HYW-20 M6,HYW-20 T6,HYW-20 T5,HYW-25 M5,HYW-25 M6,HYW-35 M6,HYW-35 T6,HYW-30 M5,HYW-40 M5,HYW-45 M6,HYW-45 T5,HYW-45 T6,HYW-17 T5 S5,HYW-20 M5 S5,HYW-25 T6,HYW-35 T5, HYW-20 T5,HYW-25 M5,HYW-25 M6,HYW-17 T5,HYW-20 M5,HYW-20 M6,HYW-20 T6,HYW-35 M6,HYW-35 T6,HYW-30 M5,HYW-40 M5,HYW-45 M6,HYW-45 T5,HYW-45 T6,HYW-35 T5,HYW-17 T5 S5,HYW-20 M5 S5
Technical specification
  • Unique ref.HYW-SoundProofed-B10
  • Product familySTANDARD SOUNDPROOFED
  • Product groupINDUSTRIAL RANGE
  • TypeObject (single object)
  • Date of publishing2022-12-12
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Electrical
  • IFC classificationElectric Generator
  • ETIM CodeEC002823
  • ETIM NamePower generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets
  • CSI UniFormat II CodeD5090
  • CSI UniFormat II TitleOther Electrical Systems
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit