This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Firefront Single

Unique ref.: firefront-single
Brand: Hoefnagels Fire Safety
Product family: Firefront
Product group: Firefront Single
Date of publishing: 2020-11-09
Edition number: 1
Type: Assembly (multiple objects)
Download (8)

FIREFRONT SINGLE

  • 30-60 minutes of fire resistance
  • Flexible configuration
  • Tested according to NEN 6069
  • Feasible as escape route
  • (EN 179 / EN 1125)
  • OPERATION

    Firefront fire-resistant glass partition fronts are steel door structures which may also feature sidelights and/or transom lights. They are constructed from steel stiles and beams and feature fire-resistant glazing and/or closed panels. Each construction is unique and can be produced according to your wishes. The possibilities are very extensive.

    DOOR SURFACE

    The surface of the door is composed of hollow steel profiles from the Forster Presto 50 series, with a filling of fire-resistant glazing and/or flat sandwich panels. The thickness of the door surface at the hollow steel profiles is 50 mm and, depending on the configuration, stile faces of 70 to 150 mm can be achieved.

    OPTIONS

    The door is routinely constructed as rabbet door or swing door.

    Sidelights

    If the maximum width of the door surface to be used does not fully cover the entire opening in a fire-resistant manner, a sidelight can be added to one or both sides of the wicket door. Sidelights can also be equipped with fire-resistant glazing and/or fire-resistant panels to ensure that the entire construction provides 60 minutes of fire resistance.

    Transom light

    If the maximum height of the door surface to be used does not fully cover the entire height of the opening in a fire-resistant manner, a transom light can be placed above the structure. This enables the effective height of the fire-resistant structure to be increased to 4400 mm.

    OPTIONS

    • Emergency function: Escape door including hinges and locks, in accordance with EN 179 / EN 1125
    • Locking: Optional motorized lock Optional lock position signalling
    • Access technology: Locking/unlocking Day/night position Optional card readers for opening escape door


    STANDARD SPECIFICATIONS

    • Application: Hotels, hospitals, schools, museums, theatres, libraries, etc.
    • Suitable for: High frequency of use
    • Fire resistance: 60 minutes on both sides
    • Test result: Tested at Efectis according to standard NEN 6069 and the Buildings Decree
    • Max. clear width/height: Dependent on the configuration (see table of drawings)
    • Hollow tube frame: Forster Presto 50 profiles, powder-coated in any desired standard RAL colour
    • Glazing: Provides 30 or 60 minutes of fire resistance
    • Fire-resistant panels: Steel plating, powder-coated in any desired RAL colour
    • Material thickness: Hollow tube frame 1.5 mm / Panels 17 mm / Glazing is dependent on supplier and fire resistance
    • Weight per m2: 30-50 kg, depending on the fire resistance


    Material main:
    Material secondary:
    Designed in: Netherlands
    Manufactured in: Netherlands

    BIMobject Category: Doors - Fire Doors & Shutters

    BIMobject®