This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Smokescreen

Unique ref.: smokescreen
Brand: Hoefnagels Fire Safety
Product family: Smokescreen
Product group: Smoke resistant roller curtain
Height (mm): 6000
Date of publishing: 2020-10-09
Edition number: 1
Type: Object (single object)
Download (4)

120 minute Smoke-resistant rolling curtain.

  • 120 minutes of smoke resistance
  • Suitable for air ducts and available with smoke and heat removal combinations.
  • Smoke curtain available as one whole

In a fire, smoke claims more victims than fire. Smoke curtains limit the spread of smoke to a certain area. In a corner unit, Firescreen Smoke smoke curtains can also compartmentalize spaces without requiring a wall, such as around escalators. Curtains form an important part of the fire protection.

FAIL SAFE OPTIONS

  • EFS (Electrical Fail Safe) -The fire-resistant fire curtain is equipped with a 24V tubular motor which is driven by the control box of the Firescreen Control and 24V emergency power batteries. In the event of power failure, the screen closes with these emergency power batteries.
  • GFS (Gravity Fail Safe) - The fire-resistant fire curtain is equipped with a 230V tubular motor which is driven by the control box of the Firescreen Control. In the event of power failure, the screen closes by gravity.
  • SMART CONTROL
  • The control box includes the ability to connect to the fire alarm system and has LED indicators for:
  • Power supply.
  • Active fire signal.
  • Maintenance.
  • Battery voltage (only with 24V).

OPTIES

  • Powder-coating of guard in any desired standard RAL colour.
  • Key switch for operation/reset.
  • Smoke and temperature alarms.
  • Strobe light.
  • Buzzer.
  • External LED display.
  • Installation: On the wall, inside mount, or as smoke-resistant corner solution for areas such as escalators and atriums.

 

 

Smokescreen

STANDARD SPECIFICATIONS

  • Suitable for: Application in industrial spaces, offices and public buildings.
  • Not suitable for: High frequency of use.
  • Smoke resistance: 120 minutes for all dimensions.
  • Smoke test: Tested and approved according to standard NEN-EN 12101-1.
  • Material: Two-sided fibreglass cloth with a grey polyurethane coating.
  • Material thickness: 0.4 mm
  • Cloth weight per m²: 0.45 kg
  • Bottom bar: Steel profile.


Material main:
Material secondary:
Designed in: Netherlands
Manufactured in: Netherlands

BIMobject Category: Doors - Fire Doors & Shutters

BIMobject SEEK Properties

Doors - Fire Doors & Shutters

Name Value
Maximum Door Height 6000 mm
Minimum Door Width 1000 mm

BIMobject®