KSI 40-1, security door
Archived

KSI 40-1, security door

Hörmann KSI 40-1 steel security door Break-in-resistant door set acc. to DIN EN 1627 resistance class RC2 (attack side: hinge and opposite hinge side) with Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-TMZ-0.3. Unfinished structural opening (width x height): .##1FLMASSE Application areas: Partition, burglar protection, external door
Specification
  • Door leaf: rebated on 3 sides, thick rebate, sheet thickness 0.8 mm, insulation: mineral wool infill, fully bonded with the door shells, door bottom edge with double lip seal (frame with aluminium semicircular threshold), 1 steel security bolt on the hinge side

    Climatic class:
    Climatic class III, based on RAL RG 426

    Mechanical duty category:
    „S", based on RAL RG 426

    Surface finish: door leaf made of galvanized material, powder-coated primer in Traffic white based on RAL 9016

    Fittings: Multiple-point locking with 2 additional steel bolts, aluminium F1 security lever/knob handle set according to DIN 18257 class ES 1 with short escutcheon, pull-off protection, drill-proof profile cylinder 40.5 + 27.5 acc. to DIN 18254, PZ-3-BS, 3 keys and security certificate

    Hinges: 2 galvanized three-part hinges WF with securing pin

    Thermal insulation: U = 1.7 W/m² K, in combination with a corner frame
    Building structure/connections:
    Lintel area:...........
    On the side:.......

    Application areas: Partition, burglar protection, external door
Technical specification
  • Unique ref.2200
  • Collection setSteel fire-rated doors
  • CollectionRebated steel doors
  • Date of publishing2021-01-14
  • Edition number1
  • Width (mm)2505
  • Width (mm)2510
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeL41121
  • Uniclass 1.4 DescriptionFiredoors
  • Uniclass 2.0 CodeSS-25-30-20-20
  • Uniclass 2.0 DescriptionDoorset Systems
  • Uniclass 2015 CodePr_30_59_24_52
  • Uniclass 2015 DescriptionMetal doorsets
  • NBS Reference Code25-30-20-20
  • NBS Reference DescriptionDoorset Systems
  • CSI MasterFormat 2014 Code08 13 00
  • CSI MasterFormat 2014 TitleMetal Doors
  • OmniClass Number23-17 11 13 15
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors