Publish your products
HD BS 60 H-1
Hörmann
Archived

HD BS 60 H-1

Hörmann single leaf fire-rated metal door HD BS 60 H-1 Consisting of fire-rated door leaf and frame. Tested to BS 476 Part 22 by Warrington under the Certifire programme. Manufactured from galvanized steel, Z120 or G40 grade, EN 10346, EN 10143/ ASTM A 653. Leaf thickness 47 mm Material thickness: 1.0 mm leaf, 1.6 mm frame Structural opening size (width x height): 600-1400 x 650-3000 mm Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Specification
  • Handing: […] Material thickness: 1.0 mm leaf, 1.6 mm frame. Powder coated in RAL […] Reinforced with impregnated kraft honeycomb core laminated to both sides of the leaf interior. Min 1.2 mm thick box shaped internal reinforcements. With continuous vertically mechanical interlocking joints at lock stile and hinge stile edges (visible interlocking edge). Reinforced top and bottom of door leaves with galvanized U channels. The top side of doors will be closed with inverted C-channel to avoid moisture penetration. Installed into […] wall. Including suitable fixing material and shims for installation as per certification requirements. Three-piece knock-down frames with single frame rebate and butted joints. Three-chamber EPDM kerf seals on each side of the frame. 45 mm frame face 60 mm frame width 100 mm jamb depth Hinge reinforcement preparation: For 4 inches (102 mm) high, standard / heavy duty hinges, min. 3 mm thick steel welded to the inner frame rebate and covered with mortar guards. Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Technical specification
  • Unique ref.3700
  • Product familySteel fire-rated doors
  • Product groupSteel doors, flush
  • Date of publishing2022-04-11
  • Edition number1
  • Height (mm)3000
  • Width (mm)1400
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters
  • IFC classificationDoor
  • UNSPSC nameMetal doors
  • UNSPSC code30171505
  • Uniclass 2015 CodePr_30_59_24_28
  • Uniclass 2015 DescriptionFire doorsets
  • CSI MasterFormat 2014 Code08 11 13
  • CSI MasterFormat 2014 TitleHollow Metal Doors and Frames
  • OmniClass Number23-17 11 31
  • OmniClass TitleFire Doors
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors