HD BS 90 M-1

HD BS 90 M-1

Hörmann single leaf fire-rated metal door HD BS 90 M-1 Consisting of fire-rated door leaf and frame. Tested to BS 476 Part 22 by Warrington under the Certifire programme. Manufactured from galvanized steel, Z120 or G40 grade, EN 10346, EN 10143/ ASTM A 653. Leaf thickness 47 mm Material thickness: 1.0 mm leaf, 1.6 mm frame Structural opening size (width x hight): .##1FLMASSE Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Specification
  • Handing: […]
    Material thickness: 1.0 mm leaf, 1.6 mm frame.
    Powder coated in RAL […]
    Reinforced, filled with mineral wool core and laminated on the inside. Additionally stiffened with steel stiffeners and sound deadened by the infill material.
    Min 1.2 mm thick box shaped internal reinforcements.
    With continuous vertically mechanical interlocking joints at lock stile and hinge stile edges (visible interlocking edge).
    Reinforced top and bottom of door leaves with galvanized U channels.
    The top side of doors will be closed with inverted C-channel to avoid moisture penetration.
    Installed into […] wall. Including suitable fixing material and shims for installation as per certification requirements.

    Three-piece knock-down frames with single frame rebate and butted joints.
    Three-chamber EPDM kerf seals on each side of the frame.
    45 mm frame face
    60 mm frame width
    100 mm jamb depth
    Hinge reinforcement preparation: For 4 inches (102 mm) high, standard / heavy duty hinges, min. 3 mm thick steel welded to the inner frame rebate and covered with mortar guards.

    Areas of application:
    Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Technical specification
  • Unique ref.3706
  • Collection setSteel fire-rated doors
  • CollectionSteel doors, flush
  • Date of publishing2022-04-11
  • Edition number1
  • Height (mm)3000
  • Width (mm)1400
Related
  • Material mainGalvanized steel
  • Designed inGermany
  • Manufactured inUnited Arab Emirates
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Africa Asia North America South America Europe
Algeria
Turkey
Saint Kitts and Nevis
Suriname
United Kingdom
Tunisia
Syria
Saint Lucia
Uruguay
Malta
Togo
Saudi Arabia
Saint Vincent and the Grenadines
Venezuela
Cyprus
The Gambia
Qatar
Trinidad and Tobago
Peru
Tanzania
Palestine
Anguilla
French Guiana
Swaziland
Oman
Aruba
Falkland Islands (Islas Malvinas)
Sudan
Lebanon
Saint-Barthélemy
Paraguay
Uganda
Kuwait
Bermuda
Brazil
South Sudan
Jordan
Caribbean Netherlands
Argentina
Somalia
Israel
Curaçao
Bolivia
Sierra Leone
Iraq
Greenland
Chile
Seychelles
Iran
Guadeloupe
Colombia
Senegal
Bahrain
Martinique
Ecuador
São Tomé and Príncipe
Afghanistan
Cayman Islands
Guyana
Saint Helena
United Arab Emirates
Collectivity of Saint Martin
South Africa
Yemen
Montserrat
Western Sahara
Saint Pierre and Miquelon
Zambia
Puerto Rico
Zimbabwe
Sint Maarten
Egypt
Turks and Caicos Islands
Rwanda
British Virgin Islands
Reunion
U.S. Virgin Islands
Republic of the Congo
Nicaragua
Nigeria
United States
Eritrea
Antigua and Barbuda
Equatorial Guinea
The Bahamas
Djibouti
Barbados
Democratic Republic of the Congo
Belize
Côte d'Ivoire
Costa Rica
Comoros
Panama
Chad
Cuba
Central African Republic
Dominica
Cape Verde
Dominican Republic
Cameroon
El Salvador
Burundi
Grenada
Burkina Faso
Guatemala
Botswana
Haiti
Benin
Honduras
Angola
Jamaica
Ethiopia
Mexico
Gabon
Canada
Guinea
Niger
Namibia
Mozambique
Morocco
Mayotte
Mauritius
Mauritania
Mali
Malawi
Madagascar
Libya
Liberia
Lesotho
Kenya
Guinea-Bissau
Ghana