Selecting the location and language will prioritise localised information. Continue
HD BS 120 M-1

HD BS 120 M-1

Hörmann single leaf fire-rated metal door HD BS 120 M-1 Consisting of fire-rated door leaf and frame. Tested to BS 476 Part 22 by Warrington under the Certifire programme. Manufactured from galvanized steel, Z120 or G40 grade, EN 10346, EN 10143/ ASTM A 653. Leaf thickness 47 mm Material thickness: 1.0 mm leaf, 1.6 mm frame Structural opening size (width x hight): .##1FLMASSE Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Specification
  • Handing: […] Material thickness: 1.0 mm leaf, 1.6 mm frame. Powder coated in RAL […] Reinforced, filled with mineral wool core and laminated on the inside. Additionally stiffened with steel stiffeners and sound deadened by the infill material. Min 1.2 mm thick box shaped internal reinforcements. With continuous vertically mechanical interlocking joints at lock stile and hinge stile edges (visible interlocking edge). Reinforced top and bottom of door leaves with galvanized U channels. The top side of doors will be closed with inverted C-channel to avoid moisture penetration. Installed into […] wall. Including suitable fixing material and shims for installation as per certification requirements. Three-piece knock-down frames with single frame rebate and butted joints. Three-chamber EPDM kerf seals on each side of the frame. 45 mm frame face 60 mm frame width 100 mm jamb depth Hinge reinforcement preparation: For 4 inches (102 mm) high, standard / heavy duty hinges, min. 3 mm thick steel welded to the inner frame rebate and covered with mortar guards. Areas of application: Staircases, emergency exits, kitchens, warehouses, production facilities, hospitals
Technical specification
  • Unique ref.3710
  • Collection setSteel fire-rated doors
  • CollectionSteel doors
  • Date of publishing2022-04-11
  • Edition number1
  • Height (mm)3000
  • Width (mm)1400
Related
  • Material mainGalvanized steel
Classification
  • BIMobject CategoryDoors - Fire Doors & Shutters

Region availability

Asia North America Africa South America Europe
Afghanistan
Anguilla
Algeria
Argentina
Cyprus
Bahrain
Antigua and Barbuda
Angola
Bolivia
Malta
Iran
Aruba
Benin
Brazil
United Kingdom
Iraq
Barbados
Botswana
Chile
Israel
Belize
Burkina Faso
Colombia
Jordan
Bermuda
Burundi
Ecuador
Kuwait
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Lebanon
Canada
Cape Verde
French Guiana
Oman
Caribbean Netherlands
Central African Republic
Guyana
Palestine
Cayman Islands
Chad
Paraguay
Qatar
Collectivity of Saint Martin
Comoros
Peru
Saudi Arabia
Costa Rica
Côte d'Ivoire
Suriname
Syria
Cuba
Democratic Republic of the Congo
Uruguay
Türkiye
Curaçao
Djibouti
Venezuela
United Arab Emirates
Dominica
Egypt
Yemen
Dominican Republic
Equatorial Guinea
El Salvador
Eritrea
Greenland
Eswatini
Grenada
Ethiopia
Guadeloupe
Gabon
Guatemala
Ghana
Haiti
Guinea
Honduras
Guinea-Bissau
Jamaica
Kenya
Martinique
Lesotho
Mexico
Liberia
Montserrat
Libya
Nicaragua
Madagascar
Panama
Malawi
Puerto Rico
Mali
Saint Kitts and Nevis
Mauritania
Saint Lucia
Mauritius
Saint Pierre and Miquelon
Mayotte
Saint Vincent and the Grenadines
Morocco
Saint-Barthélemy
Mozambique
Sint Maarten
Namibia
The Bahamas
Niger
Trinidad and Tobago
Nigeria
Turks and Caicos Islands
Republic of the Congo
U.S. Virgin Islands
Reunion
United States
Rwanda
Saint Helena
São Tomé and Príncipe
Senegal
Seychelles
Sierra Leone
Somalia
South Africa
South Sudan
Sudan
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe