QUICK TRAY PRO™ and Ladder Rack Cable Pathway Systems

QUICK TRAY PRO™

For CAD files click here.

Application
The QUICK TRAY PRO™ cable tray routes cables through unused space while keeping them accessible for easy maintenance. Combine components to configure a system that meets application requirements.

Specifications
• Made of high-strength 5-mm or higher gauge steel wire
• T-weld top wire

Finish
Pre-galvanized steel or black powder-coated finish.

Industry Standards
UL Classified for suitability as equipment ground conductor only.
NFPA 70, National Electrical Code, Article 392: Cable Trays; provides UL Classification and labels
IEC 61537, Cable Tray Systems and Cable Ladder systems for Cable Management
NEMA VE 1, Metal Cable Tray Systems, for materials, sizes and configurations

For CAD drawings and other technical information click here.


Ladder Rack Cable Pathway Systems

For Ladder Rack Cable Pathway Systems page click here.

For CAD files click here.

Application
The Ladder Rack System conveniently routes cables via a modular pathway through unused space on the floor, wall or ceiling while keeping cables accessible for easy maintenance. A variety of straight and curved sections are highly adaptable and can accommodate virtually any room layout.

Features
• Section cross members welded on 9-in. (229-mm) centers
• Accessory adjustable cross members
• Butt-splice kits and junction-splice kits
• Each model is boxed or bagged

Specifications
• Straight and curved sections made of 1-1/2-in. steel
• Sections available in 6-, 12-, 18- and 24-in. (152-, 305-, 457- and 610-mm) widths
• Steel connecting and mounting hardware

Finish
Available in three finishes:
• ANSI 61 gray polyester powder paint
• RAL 9005 black polyester powder paint
• Plated

Industry Standards
Painted and Plated Straight Sections:

UL/cULus Classified for Equipment Grounding and Load; File No. E236414
Curved Sections and Splice Kits:
UL/cULus Classified for Equipment Grounding; File No. E236414
cULus Bonding & Grounding
• Classified as suitable for an equipment ground conductor
- CSA C22.2 No. 126.1-02 Section 5.2.8 Load Destruction Test

• Two grounding jumper kits required per each splice kit on painted ladder rack sections
cULus Load Testing
• Load capacity per 10 support lengths is 369.2 lb.; safety factor of 1.5X
- CSA C22.2 No. 126.1-02 Section 5.1 Electrical Continuity Test

Accessories
Touch-up Paint

For CAD drawings and other technical information click here.
Technical specificationView more product details
LinksView more product details
ClassificationView more product details

Region availability

North America
United States