Publish your products
Agilia® Vertical
Agilia® Vertical
    Holcim

    Agilia® Vertical

    Agilia Vertical is a ready mix concrete that can be used in the following applications: Vertical Structures (Including, but not limited to: Columns, walls, formliners, bridge work, exterior facades, etc) By eliminating the need for vibration, the job can not only be executed quicker, but there is a direct correlation to a safer work site due to the limited bodies working on potentially dangerous slabs. Better worksite organization; with reduced pouring points, crane handling and more efficient construction schedules around concrete placement and finishing. Structures with complex form configurations can be poured, especially where heavy reinforcement or difficult formwork accessibility is involved.
    Specification
    • HA-25/AC/12/I AGILIA VERTICAL

      Hormigón autocompactante para elementos verticales elaborado en central con 2h de mantenimiento de propiedades reológicas con una resistencia a compresión de 25, 30 ,35 o 40N/mm2, un tamaño máximo del árido de 12 mm para una clase de exposición tipo XC3, fluidez de 650 a 750mm, según normas vigentes.

    Technical specification
    • Unique ref.Agilia_Vertical
    • Product familyAgilia
    • Product groupConcrete
    • TypeBuilding Materials
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_31_16_76
    • Uniclass 2015 DescriptionSelf-compacting concretes
    • CSI MasterFormat 2014 Code03 00 00
    • CSI MasterFormat 2014 TitleConcrete
    • OmniClass Number23-13 15 11
    • OmniClass TitleConcretes

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit