Publish your products
Artevia™ Impreso
Artevia™ Impreso
Artevia™ Impreso
Artevia™ Impreso
    Holcim

    Artevia™ Impreso

    Artevia Impreso is an optimized concrete design that allows stamps to reveal patterns that can range from worn, old-world charm to sleek and modern. There are hundreds of styles to choose from when selecting a printed concrete. Its paterns include earth textures, cobblestone, tiles, slates, seamles textures, bricks, stones and wood planks as well as custom patterns.
    Specification
    • HM-20/B/20/X0 ARTEVIA IMPRESO

      Pavimento continuo de hormigón impreso de 12 cm de espesor, con juntas, realizado con hormigón HM-20/B/20/X0 Artevia Impreso "LAFARGEHOLCIM", fabricado en central, acabado a definir por la D.F., extendido y vibrado manual, y; acabado impreso en relieve y tratado superficialmente con mortero endurecedor para Artevia Impreso "LAFARGEHOLCIM" compuesto de cemento de alta resistencia, áridos seleccionados, pigmentos, aditivos y resinas sintéticas, de alta resistencia a la abrasión, aplicado como acabado del hormigón impreso, espolvoreado superficialmente sobre el hormigón fresco., color a elegir, rendimiento 4 kg/m²; desmoldeante en polvo para Artevia Impreso "LAFARGEHOLCIM", color a consultar y capa de sellado final con resina selladora Artevia "LAFARGEHOLCIM", incolora.

    Technical specification
    • Unique ref.Artevia_impreso
    • Product familyArtevia
    • Product groupConcrete
    • TypeBuilding Materials
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit