Publish your products
ECOPact® Artevia® Boreal - HDOS 330
ECOPact® Artevia® Boreal - HDOS 330
ECOPact® Artevia® Boreal - HDOS 330
ECOPact® Artevia® Boreal - HDOS 330
    Holcim

    ECOPact® Artevia® Boreal - HDOS 330

    ECOPact® Artevia® Boreal is a concrete paving made with luminescent aggregates, whose patented Lumitech technology results in an original and differentiated finishing during day and night. ECOPact Artevia Boreal is an ideal solution for those applications where we find a low brightness level. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Artevia® Boreal (HM-D-330/B/12-R-S AD)

      ECOPact Artevia Boreal is a continuous flooring made with HM-D-330/B/12-R-S AD concrete with 12 cm thick, Lumintech technology, including polypropylene fibers, manufactured in central, finished to be defined by the Project Management (using gray cement and white-blue luminescent aggregates, turquoise green stone or blue-turquoise gray), poured from the truck, spread, vibrated and manual seeding, and superficially treated with specific additives to expose 2/3 mm of the diameter of the arid; subsequent application of colorless Artevia sealing resin from LafargeHolcim. Executed by certified LafargeHolcim applicators. Only for surfaces greater than 200 m.

      Duration of light emission after exposure to light sources according to DIN 67510-1 and NFX 08 050-1.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_artevia_boreal_HDOS330
    • Product familyECOPact Artevia
    • Product groupConcrete
    • TypeBuilding Materials
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_20_85_14
    • Uniclass 2015 DescriptionConcrete flooring and decking products
    • CSI MasterFormat 2014 Code03 00 00
    • CSI MasterFormat 2014 TitleConcrete
    • OmniClass Number23-11 21 00
    • OmniClass TitlePavements

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit