Publish your products
Ecopact® Hydromedia™ Peatonal
Ecopact® Hydromedia™ Peatonal
Ecopact® Hydromedia™ Peatonal
Ecopact® Hydromedia™ Peatonal
Ecopact® Hydromedia™ Peatonal
Ecopact® Hydromedia™ Peatonal
    Holcim

    Ecopact® Hydromedia™ Peatonal

    ECOPact® Hydromedia™ Peatonal, the pervious concrete, delivers sustainable solutions that combine the properties of concrete and advanced drainage technology. Highly permeable, it rapidly absorbs stormwater off streets, parking surfaces, driveways, and walkways, thus reducing the risk of flooding.More than a product, Hydromedia is a rainwater management system that enables the ultra-rapid evacuation of water directly into the soil. This produces a natural aquifer recharge or allows the water to be recycled. Hydromedia can also be colored to achieve all sorts of design possibilities. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Hydromedia™ peatonal (HM-D-275/F/12)

      Continuous porous concrete pavement HM-D-275/F/12, type Hydromedia "LAFARGE" or similar, with low content of fines, manufactured in central, finished color to be defined by the Project Management, with a flexural strength of 2 N/mm², a compressive strength of 15 N/mm² and a drainage capacity of 500 l/(m²·min), with 20% gaps and slip resistance Rd45 according to UNE-ENV 12633, slipperiness class 3 according to CTE, 80 mm thick, forming a slope of 2% towards the outside, on a layer of granular material. Completely finished. Includes: Extended. Regulated. Cured.

      Project measurement criteria: Area measured according to graphic documentation of the Project.

      Work measurement criteria: The surface actually executed will be measured according to Project specifications.

      Available in gray, red, yellow, orange or green.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_hydromedia_peatonal
    • Product familyECOPact Hydromedia
    • Product groupConcrete
    • TypeBuilding Materials
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_25_93_60_19
    • Uniclass 2015 DescriptionConcrete pavers
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit