Publish your products
ECOPact® Hydromedia™ Tránsito Rodado
ECOPact® Hydromedia™ Tránsito Rodado
ECOPact® Hydromedia™ Tránsito Rodado
ECOPact® Hydromedia™ Tránsito Rodado
    Holcim

    ECOPact® Hydromedia™ Tránsito Rodado

    ECOPact® Hydromedia™ Tránsito Rodado, the pervious concrete, delivers sustainable solutions that combine the properties of concrete and advanced drainage technology. Highly permeable, it rapidly absorbs stormwater off streets, parking surfaces, driveways, and walkways, thus reducing the risk of flooding. More than a product, Hydromedia is a rainwater management system that enables the ultra-rapid evacuation of water directly into the soil. This produces a natural aquifer recharge or allows the water to be recycled. Hydromedia can also be colored to achieve all sorts of design possibilities. ECOPact concrete is sold at a range of low-carbon levels, from 30% to 50% less carbon emissions compared to standard (CEM I) concrete.
    Specification
    • ECOPact® Hydromedia™ Tránsito Rodado (HM-D-330/F/12)

      Continuous porous concrete pavement HM-D-330/F/12 Hydromedia of "LAFARGEHOLCIM" designed for road traffic of light vehicles up to 3500kg, manufactured in central with Infinicem ultrafine cement from LafargeHolcim, gray finish, with a tensile strength of 2,5-3 N/mm², a compressive strength of 20-25 N/mm² and an approximate density of between 1900 and 2100 kg/m3, a drainage capacity of 150-400 l/min*m², with 15-20% of holes, size of aggregates between 6 and 12 mm and resistance to the slip Rd45 according to UNE-ENV 12633, slipperiness class 3 according to CTE, a 150 mm of minimum thickness, arranged on a uniform layer of granular material of continuous granulometry according to the characteristics that marks the General Technical Prescriptions for road and bridge works (PG-3).

      Performed by certified LafargeHolcim applicators.

      The ECOPact range of concrete has its own Environmental Product Declaration (EPD).

    Technical specification
    • Unique ref.Ecopact_hydromedia_transito_rodado
    • Product familyECOPact Hydromedia
    • Product groupConcrete
    • TypeBuilding Materials
    • Date of publishing2022-02-23
    • Edition number1
    Related
    • Material mainConcrete
    • Material secondaryConcrete
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryConstruction Materials - Concrete
    • IFC classificationMaterial
    • UNSPSC nameConcrete and mortars
    • UNSPSC code301115
    • Uniclass 2015 CodePr_25_93_60_19
    • Uniclass 2015 DescriptionConcrete pavers
    • OmniClass Number23-13 31 13
    • OmniClass TitleReady Mixed Concrete
    • CSI UniFormat II CodeD2040
    • CSI UniFormat II TitleRain Water Drainage

    Region availability

    Europe
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit