Publish your products
Phenolic Lockers 2 Tier Wood

Phenolic Lockers 2 Tier Wood

4.0 out of 5 stars4.0(5 reviews)

Phenolic Lockers are typically called for in projects including aquatic centers and recreation centers – locations where rugged use and high levels of moisture are anticipated. Hollman takes this a step further, introducing Phenolic Lockers that are as attractive as they are strong. 

Specification
  • Key Features

     
    • Ideal choice for wet-use areas including pools and recreation centers
    • Single-tier, multi-tier, and Z-style lockers available
    • ½ inch doors and end panels
    • Graffiti resistant, permanent marker is easily removed
    • Lock options include Keyless Security, Digilock, and padlock hasp
    • Durable, backed by a 20 year warranty.

Technical specification
  • Unique ref.phenolic-lockers-2tier_wood
  • Product familyFurniture
  • Product groupShelving & Storage
  • TypeObject (single object)
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)1822.45
  • Width (mm)381
  • Depth (mm)457.2
Related
  • Material mainPlywood
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitleLockers
  • OmniClass Number23-19 13 00
  • OmniClass TitleLockers
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS