Publish your products
Genese Storage - MyCabinet®
Holmris

Genese Storage - MyCabinet®

Pull-out storage. Available in width 40 cm, dept 90 cm and in 2 heights 83,2 cm and 113,5 cm. Extra charge for colored inner shelf. All cabinets are available with locks and with individual lock combinations. Cabinet: White and black Top, bottom and edge panel: Black soft touch, black and white decor, maple, zebrano, white pigmented oak, teak and dusk frake veneer. Handles and legs in alu. Accessories: Flex-bar for mounting of accessories in MyCabinet, A4 lettertray, organizer tray, pen box, door and lock.
Technical specification
  • Unique ref.7302_R
  • Product familyStorage
  • Product groupCabinet
  • TypeObject (single object)
  • Date of publishing2014-10-06
  • Edition number2
  • Width (mm)400
  • Depth (mm)900
Related
  • Material mainLaminate
  • Material secondaryAluminum
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurnishing Element
  • UNSPSC nameOffice Equipment and Accessories and Supplies
  • UNSPSC code44
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit